IESNA:LM-63-2002
[TEST]P956520
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9A-927-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25331
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 255.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2972.1 3721.4 4398.7 4923 5350.6 5592.5 5706.2 5746.8 5952.1 6391.4
7117.1 8033.7 8936 9656.4 10286.7 10862 11225.5 11318.4 11094.8 10528.6
9385.8 7410 6116.8 5123.1 4057.4 2854.4 1876.4 1315.4 1026.4 886.5
804.2 676 572.7 198.8 96.8 15.7 0
2972.1 3747.5 4431.4 4964.9 5357.1 5622.6 5758.6 5796.5 5966.5 6362.6
7033.4 7931.7 8817 9562.3 10199.1 10774.4 11205.9 11361.5 11219 10739.1
9784.6 7959.2 6364 5344.1 4291.5 3112 2046.4 1380.8 1059.1 917.9
812 686.5 577.9 245.8 103.3 19.6 0
2972.1 3714.8 4385.6 4924.3 5344.1 5648.7 5817.4 5889.3 6022.7 6378.3
6949.8 7747.4 8597.3 9346.5 9951.9 10435.7 10889.5 11110.4 11054.2 10671.1
9903.6 8649.6 6894.8 5670.9 4626.2 3483.4 2326.2 1545.6 1142.8 949.3
838.2 729.6 625 477.3 243.2 28.8 0
2972.1 3714.8 4366 4903.4 5351.9 5695.8 5925.9 6046.2 6171.7 6446.3
6871.3 7489.8 8224.6 8929.4 9496.9 9962.4 10353.4 10669.8 10754.8 10629.3
10167.7 9311.2 8108.3 6684.3 5344.1 4152.9 2904.1 1859.4 1268.3 965
832.9 723.1 617.2 491.6 345.2 134.7 0
2972.1 3605 4236.5 4788.3 5261.7 5680.1 6013.5 6234.5 6375.7 6592.8
6945.8 7399.6 7986.7 8584.2 9121.6 9584.5 9961.1 10295.8 10533.8 10597.9
10471 10081.4 9325.6 8182.8 6847.8 5484 4086.2 2693.6 1692 1135
865.6 768.9 668.2 510 343.9 107.2 0
2972.1 3547.4 4117.5 4655 5151.8 5612.1 6030.5 6361.3 6586.2 6796.8
7060.9 7440.1 7879.4 8401.2 8926.8 9449.8 9894.4 10242.2 10505 10722.1
10890.8 10834.5 10597.9 10060.5 9132.1 7929.1 6382.3 4894.2 3291.2 2032
1318 900.9 652.5 394.9 198.8 52.3 0
2972.1 3437.6 3933.2 4439.2 4930.9 5413.4 5878.8 6293.3 6637.2 6913.1
7193 7498.9 7835 8253.4 8733.3 9277.2 9836.9 10376.9 10855.5 11276.5
11659.6 12080.7 12270.3 12387.9 12361.8 11828.3 10809.7 9187 7040 4768.7
2752.4 1429.2 729.6 421 205.3 70.6 0
2972.1 3353.9 3751.4 4185.5 4635.3 5060.3 5516.7 5959.9 6386.2 6762.8
7139.3 7488.5 7804.9 8146.2 8504.5 8888.9 9334.8 9839.5 10391.3 10977.1
11616.5 12534.4 13275.8 13728.2 14243.4 14616.1 14664.4 14163.6 12861.3 10753.5
7835 5056.4 2577.2 1051.3 375.3 73.2 0
2972.1 3203.6 3483.4 3807.7 4163.3 4539.9 4923 5302.2 5677.5 6063.2
6467.3 6841.2 7247.9 7672.8 8114.8 8558.1 9049.7 9601.5 10212.1 10903.9
11711.9 12937.1 14153.2 14986.1 16049.2 17300.5 18639.5 19532.5 19341.6 17543.7
13842 8973.9 3806.3 1162.4 366.1 75.8 0
2972.1 3177.4 3455.9 3754 4090.1 4445.7 4809.3 5171.5 5529.7 5893.2
6251.5 6622.9 7015.1 7440.1 7879.4 8335.8 8843.1 9404.1 10031.7 10746.9
11553.7 12850.8 14076 14978.2 16114.5 17478.3 18940.2 19871.2 19694.7 17783
13759.6 8414.2 3224.5 890.5 287.7 65.4 0
2972.1 3078 3221.9 3415.4 3649.4 3904.4 4162 4432.7 4712.5 4994.9
5280 5574.2 5871 6184.8 6522.2 6879.1 7271.4 7716 8252.1 8864
9609.4 10794 11692.3 12578.9 13660.2 14961.2 16182.5 16712.1 16159 14049.9
10371.7 5772.9 1664.5 349.1 116.4 26.2 0
2972.1 3004.8 3085.9 3202.2 3363.1 3537 3726.6 3921.4 4118.9 4329.4
4534.7 4732.1 4936.1 5138.8 5353.2 5579.4 5817.4 6106.4 6441.1 6875.2
7502.9 8282.2 8813 9406.7 10116.7 10890.8 11419 11234.7 10311.5 8580.3
6196.6 3170.9 1034.3 308.6 105.9 24.8 0
2972.1 2939.4 2951.2 3004.8 3092.4 3182.6 3301.6 3419.3 3535.7 3657.3
3763.2 3858.6 3938.4 4011.6 4062.6 4095.3 4128 4150.2 4186.8 4271.8
4475.8 4596.1 4618.3 4662.8 4732.1 4794.9 4623.6 4080.9 3306.9 2450.4
1665.8 944.1 473.3 200.1 96.8 34 0
2972.1 2802.1 2701.4 2649.1 2643.9 2664.8 2700.1 2739.4 2766.8 2783.8
2782.5 2749.8 2698.8 2626.9 2531.5 2415.1 2275.2 2130 1996.7 1872.4
1744.3 1630.5 1535.1 1456.6 1388.6 1319.3 1233 1116.7 955.8 740.1
538.7 396.2 274.6 176.5 100.7 28.8 0
2972.1 2675.3 2490.9 2409.9 2390.2 2407.2 2443.9 2483.1 2502.7 2497.5
2470 2421.6 2351 2263.4 2161.4 2056.8 1948.3 1839.8 1732.5 1614.9
1495.9 1388.6 1310.2 1263.1 1244.8 1247.4 1244.8 1208.2 1118 967.6
736.2 507.3 355.7 234.1 116.4 26.2 0
2972.1 2575.9 2353.6 2266 2269.9 2319.6 2374.6 2409.9 2412.5 2388.9
2343.2 2277.8 2200.6 2111.7 2017.6 1924.7 1826.7 1723.4 1617.5 1519.4
1444.9 1380.8 1337.6 1310.2 1286.7 1259.2 1216 1171.6 1116.7 1029.1
895.7 703.5 461.6 255 121.6 26.2 0
2972.1 2480.5 2251.6 2192.8 2229.4 2297.4 2351 2377.2 2366.7 2326.2
2263.4 2188.9 2102.6 2017.6 1927.4 1839.8 1779.6 1707.7 1617.5 1545.6
1497.2 1433.1 1332.4 1252.7 1200.4 1149.4 1097.1 1044.8 997.7 954.5
903.5 821.2 672.1 515.2 302 73.2 0
2972.1 2426.9 2198 2165.3 2228.1 2293.5 2347.1 2362.8 2337.9 2273.9
2196.7 2109.1 2015 1931.3 1859.4 1818.8 1770.5 1720.8 1672.4 1565.2
1469.7 1393.9 1318 1247.4 1174.2 1110.1 1047.4 989.8 929.7 860.4
792.4 730.9 640.7 553.1 387 150.4 0
2972.1 2381.1 2164 2160.1 2229.4 2292.2 2339.2 2344.5 2306.6 2237.3
2149.6 2052.9 1966.6 1886.8 1833.2 1787.5 1728.6 1648.8 1578.2 1493.2
1427.9 1354.6 1282.7 1217.4 1162.4 1106.2 1046.1 984.6 912.7 832.9
745.3 668.2 568.8 430.2 285.1 119 0
2972.1 2354.9 2147 2158.8 2234.6 2296.1 2337.9 2330.1 2281.7 2199.3
2097.3 2001.9 1920.8 1859.4 1830.6 1761.3 1654.1 1529.9 1480.2 1438.3
1363.8 1306.3 1256.6 1183.4 1128.4 1085.3 1029.1 962.4 882.6 795
699.6 657.7 566.2 370 269.4 164.8 0
2972.1 2349.7 2136.6 2160.1 2235.9 2298.7 2336.6 2326.2 2267.3 2174.5
2071.2 1977.1 1897.3 1859.4 1814.9 1727.3 1570.4 1467.1 1440.9 1390
1324.6 1254 1187.3 1136.3 1104.9 1077.4 1026.4 963.7 887.8 800.2
707.4 730.9 583.2 389.7 296.8 109.8 0
2972.1 2349.7 2135.3 2164 2237.3 2300 2335.3 2330.1 2272.6 2175.8
2071.2 1975.7 1896 1860.7 1811 1722.1 1558.6 1468.4 1447.5 1388.6
1320.6 1243.5 1188.6 1120.6 1111.4 1077.4 1025.1 963.7 893.1 798.9
710 720.5 500.8 402.7 292.9 105.9 0
